Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75-1-TSA-B112
CPI-75-1-TSA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Length (in)
7.65
Weight (lb)
1.0
Maximum Static Clamp Load (ft lb)
140.0
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
194.4
Tube Diameter (mm)
25.4
Weight (kg)
0.45
max_static_clamp_load_metric
190.0
Product Type
Swivel Arm, "Extend Arm"
Finish
Silver
Product Series
SA
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1704227460000
Tube Size
1.00 in
Material
Aluminum
Back to Top