Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75-150DM-B-45
CPI-75-150DM-B-45
OVAL DEEPDISH CUP 75 X 150MM G3/8 RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
7.1
Holding Capacity - Horizontal Dry (lbf)
55
Holding Capacity - Horizontal Wet (lbf)
23
Cup Size
2.95 x 5.90 in
Cup Size
75 x 150 mm
Holding Capacity - Horizontal Wet (kg)
10.4
Weight (g)
201
Holding Capacity - Horizontal Dry (kg)
24.9
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
139
Product Type
Deepdish
Product Function
Robotic Tooling
Durometer
45 (Red)
PublishedDate
1718912269000
Holding Capacity - Vertical Lift (kg)
63.1
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
DistributorGroup
End Effectors
Product Series
DD/DM Oval
Shape
Oval
Back to Top