Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75BT-B-60
CPI-75BT-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
2.95 in
Holding Capacity - Horizontal Wet (lbf)
6
Diameter (in)
3.11
Holding Capacity - Horizontal Dry (lbf)
12
Weight (oz)
3.2
Cup Size
75 mm
Holding Capacity - Horizontal Dry (kg)
5.4
Weight (g)
91
Holding Capacity - Horizontal Wet (kg)
2.7
Diameter (mm)
78.9
Product Type
Bellows
Shape
Round
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
25.4
Durometer
60 (Black)
Mount
3/8 G
Holding Capacity - Vertical Lift (lbf)
56
Product Series
AC/BT
PublishedDate
1718912582000
Material
Nitrile
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top