Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75BT-C-45
CPI-75BT-C-45
CUP BELCUP 75MM G1/2MT RED 45DUR
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
6
Diameter (in)
3.11
Weight (oz)
3.2
Holding Capacity - Horizontal Dry (lbf)
12
Cup Size
2.95 in
Diameter (mm)
78.9
Cup Size
75 mm
Holding Capacity - Horizontal Dry (kg)
5.4
Holding Capacity - Horizontal Wet (kg)
2.7
Weight (g)
91
Holding Capacity - Vertical Lift (kg)
25.4
Product Series
AC/BT
Material
Nitrile
PublishedDate
1718912709000
DistributorGroup
End Effectors
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
45 (Red)
Product Function
Robotic Tooling
Product Type
Bellows
Mount
1.25" Square
Shape
Round
Holding Capacity - Vertical Lift (lbf)
56
Back to Top