Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75BT-C-60
CPI-75BT-C-60
CUP BELCUP 75MM G1/2MT BLACK 60DUR
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
2.95 in
Holding Capacity - Horizontal Dry (lbf)
12
Weight (oz)
3.2
Holding Capacity - Horizontal Wet (lbf)
6
Diameter (in)
3.11
Holding Capacity - Horizontal Dry (kg)
5.4
Diameter (mm)
78.9
Holding Capacity - Horizontal Wet (kg)
2.7
Cup Size
75 mm
Weight (g)
91
PublishedDate
1718912779000
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
1.25" Square
Product Function
Robotic Tooling
Durometer
60 (Black)
Shape
Round
Product Series
AC/BT
Holding Capacity - Vertical Lift (lbf)
56
Material
Nitrile
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
25.4
Product Type
Bellows
Back to Top