End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-75DM-B-30

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 2
Cup Size 2.95 in
Holding Capacity - Horizontal Wet (lbf) 6
Holding Capacity - Horizontal Dry (lbf) 14
Diameter (in) 3
Holding Capacity - Horizontal Dry (kg) 6.4
Diameter (mm) 76.2
Holding Capacity - Horizontal Wet (kg) 2.7
Weight (g) 57
Cup Size 75 mm
Material Nitrile
Product Series DD/DM
PublishedDate 1718912978000
DistributorGroup End Effectors
Mount 3/8 G
283-HTS_TARIFF_CODE 40169991
Holding Capacity - Vertical Lift (kg) 9.1
Product Function Robotic Tooling
Shape Round
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 20
Durometer 30 (Blue)
Product Type Deepdish
Back to Top