End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-75DM-B-45

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 2
Holding Capacity - Horizontal Dry (lbf) 14
Holding Capacity - Horizontal Wet (lbf) 6
Diameter (in) 3
Cup Size 2.95 in
Diameter (mm) 76.2
Weight (g) 57
Holding Capacity - Horizontal Wet (kg) 2.7
Cup Size 75 mm
Holding Capacity - Horizontal Dry (kg) 6.4
DistributorGroup End Effectors
Product Type Deepdish
Durometer 45 (Red)
Holding Capacity - Vertical Lift (kg) 9.1
Product Series DD/DM
Holding Capacity - Vertical Lift (lbf) 20
Mount 3/8 G
283-HTS_TARIFF_CODE 40169991
Shape Round
PublishedDate 1718913028000
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Function Robotic Tooling
Back to Top