End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-75PF-B-30

VACUUM CUP
Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 0
Diameter (in) 3
Cup Size 2.95 in
Weight (oz) 2
Holding Capacity - Horizontal Dry (lbf) 0
Holding Capacity - Horizontal Dry (kg) 13.6
Holding Capacity - Horizontal Wet (kg) 5.9
Weight (g) 57
Diameter (mm) 76.2
Cup Size 75 mm
Mount 3/8 G
DistributorGroup End Effectors
Product Function Robotic Tooling
PublishedDate 1718913079000
283-HTS_TARIFF_CODE 40169991
Holding Capacity - Vertical Lift (lbf) 60
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
Material Nitrile
Product Series FF/PF
Holding Capacity - Vertical Lift (kg) 27.2
Durometer 30 (Blue)
Shape Round
Back to Top