End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-75PF-C-45

Vacuum Cup
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 3
Cup Size 2.95 in
Holding Capacity - Horizontal Wet (lbf) 0
Weight (oz) 2
Holding Capacity - Horizontal Dry (lbf) 0
Diameter (mm) 76.2
Holding Capacity - Horizontal Dry (kg) 13.6
Weight (g) 57
Cup Size 75 mm
Holding Capacity - Horizontal Wet (kg) 5.9
Durometer 45 (Red)
Product Function Robotic Tooling
Mount 1.25" Square
Shape Round
Product Type Flatfoot
Product Series FF/PF
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 60
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 27.2
PublishedDate 1718913190000
Back to Top