Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-800-15-SA
CPI-800-15-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.50
Length (in)
8.26
Weight (lb)
1.2
Apple Core (in)
0.75
Apple Core (mm)
19
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271
Weight (kg)
0.55
Maximum Static Clamp Load (Nm)
271
Length (mm)
209.8
Tube Size
1.50 in
Product Function
Robotic Tooling
Product Series
SA
Material
Aluminum
Finish
Silver
DistributorGroup
End Effectors
Apple Core Size
19
Product Type
Swivel Arm
Back to Top