Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-800-30-SA
CPI-800-30-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.3
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
8.26
Tube Diameter (in)
1.18
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
30
Maximum Static Clamp Load (Nm)
271.0
Apple Core (mm)
19.0
Length (mm)
209.7
Weight (kg)
0.58
DistributorGroup
End Effectors
Apple Core Size
19
Product Series
SA
Product Function
Robotic Tooling
Tube Size
30B
Material
Aluminum
Product Type
Swivel Arm
Back to Top