Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-95-1-TSA
CPI-95-1-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140.0
Tube Diameter (in)
1.00
Apple Core (in)
0.75
Maximum Linear Adjustment (in)
2.0
Weight (lb)
0.98
Length (in)
9.66
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
245.3
max_static_clamp_load_metric
190.0
Tube Diameter (mm)
25.4
Apple Core (mm)
19.0
Maximum Linear Adjustment (mm)
50.8
Weight (kg)
0.44
PublishedDate
1704221880000
Product Series
SA
DistributorGroup
End Effectors
Product Type
Swivel Arm, "Extend Arm"
Finish
Silver
Apple Core Size
19
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
1.00 in
Back to Top