Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ATI-151-90HD-90BB
CPI-ATI-151-90HD-90BB
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
1000.0
Length (in)
6.0
Tube Diameter (in)
3.54
Width (in)
6.0
Height (in)
4.99
Weight (lb)
6.38
Maximum Static Product Load (Nm)
1355.0
Weight (kg)
2.89
max_static_product_load_metric
1355.0
Tube Diameter (mm)
90
Height (mm)
126.9
Width (mm)
152.4
Length (mm)
152.4
Product Type
Mid Mount
Product Function
Robotic Tooling
Tube Size
90B
DistributorGroup
End Effectors
Material
Aluminum
Product Series
ATI-151
Back to Top