Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-BC-00-150
CPI-BC-00-150
BASE CLAMP 1.5in. BORE
Base Mount Block for 1.50" tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
10
Weight (lb)
0.67
Tube Diameter (in)
1.50
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
13.6
Maximum Static Clamp Load (Nm)
13.6
Weight (kg)
0.3
Material
Aluminum
Tube Size
1.50 in
Product Type
Block, Base Mount
Product Series
BC
PublishedDate
1718914533000
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top