Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-BC-00-25
CPI-BC-00-25
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.55
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
10.0
Weight (kg)
0.25
max_static_clamp_load_metric
13.6
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
13.6
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
76109090
Tube Size
25 mm
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Block, Base Mount
PublishedDate
1718914595000
Product Series
BC
Back to Top