Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-BC-00-40
CPI-BC-00-40
BASE TO 40MM CLAMP
Base Mount Block for 40 mm tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
10
Weight (lb)
0.67
Tube Diameter (in)
1.57
Tube Diameter (mm)
40
Weight (kg)
0.3
Maximum Static Clamp Load (Nm)
13.6
max_static_clamp_load_metric
13.6
Product Series
BC
283-HTS_TARIFF_CODE
84799070
Tube Size
40 mm
Product Function
Robotic Tooling
Product Type
Block, Base Mount
PublishedDate
1718914651000
Material
Aluminum
DistributorGroup
End Effectors
Back to Top