Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-BC-19
CPI-BC-19
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Apple Core (in)
0.75
Weight (lb)
0.3
Tube Diameter (mm)
30
Weight (kg)
0.13
Apple Core (mm)
19.0
Apple Core Size
19
Product Function
Robotic Tooling
Product Series
SA
Product Type
Swivel Arm
DistributorGroup
End Effectors
Tube Size
30B
Material
Aluminum
Back to Top