End Effectors
Destaco’s CPI-BT1 Series of slotted aluminum tubing is designed for round tooling applications.

CPI-BT1-2538-9S-06

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 6
Tube Diameter (in) 2.50
Diameter (in) 2.5
Wall Thickness (in) 0.375
Length (mm) 152.4
Wall Thickness (mm) 9.53
Tube Diameter (mm) 63.5
Diameter (mm) 63.5
Product Series BT1
Linear Deflection 10.2 mm (0.40") @ 150lb/48.00"
Material Aluminum
Tube Size 2.50 in
Product Type Tubing, Slotted
DistributorGroup End Effectors
Product Function Robotic Tooling
Torsional Twist 1.8° @ 600 ft-lb
Back to Top