End Effectors
Destaco’s CPI-BT1 Series of slotted aluminum tubing is designed for round tooling applications.

CPI-BT1-60-9S-150

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 5.9
Tube Diameter (in) 2.36
Diameter (in) 2.36
Diameter (mm) 60
Wall Thickness (mm) 5
Tube Diameter (mm) 60
Length (mm) 150
Material Aluminum
Product Function Robotic Tooling
Product Type Tubing, Slotted
Tube Size 60 mm
Torsional Twist 3.3° @ 600 ft-lb
Linear Deflection 17.8 mm (0.70") @ 150lb/48.00"
DistributorGroup End Effectors
Product Series BT1
Back to Top