End Effectors
CB Aluminum Bushing

CPI-CB-20-15

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.00
Weight (lb) 0.81
Inner Diameter (in) 1.5
Diameter (in) 2.0
Length (in) 3.0
Tube Diameter (mm) 50.8
Diameter (mm) 50.8
Length (mm) 76.2
Weight (kg) 0.37
Inner Diameter (mm) 38.1
DistributorGroup End Effectors
Product Series CB
Product Type Bushing
Product Function Robotic Tooling
Tube Size 2.00 in
PublishedDate 1720460830371
Material Aluminum
Back to Top