Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CB-25-20
CPI-CB-25-20
REDUCER BUSHING 2.5in. TO 2in.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.50
Length (in)
3.0
Inner Diameter (in)
2.0
Diameter (in)
2.5
Weight (lb)
0.81
Weight (kg)
0.37
Inner Diameter (mm)
50.8
Length (mm)
76.2
Tube Diameter (mm)
63.5
Diameter (mm)
63.5
PublishedDate
1720460945000
Tube Size
2.50 in
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Bushing
Product Series
CB
Back to Top