Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CL-15-238F-90
CPI-CL-15-238F-90
CLAMP BLOCK 1.5in. FLANGE MOUNT 90
Mid flange mount for 1.50" Tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.11
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
350.0
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
475.0
Maximum Static Clamp Load (Nm)
475.0
Weight (kg)
0.5
Product Type
Mount, Mid Flange
Product Series
CL
DistributorGroup
End Effectors
Tube Size
1.50 in
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1720461171000
Back to Top