End Effectors
Destaco’s CPI-KL-40-60F Series of end flange mounts are designed for 40 mm tubes.

CPI-CL-15-238F

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 150
Tube Diameter (in) 1.50
Weight (lb) 1.61
max_static_clamp_load_metric 203
Weight (kg) 0.73
Tube Diameter (mm) 38.1
Maximum Static Clamp Load (Nm) 203
Material Aluminum
Product Type Mount, End Flange
Product Function Robotic Tooling
Product Series CL
Tube Size 1.50 in
DistributorGroup End Effectors
Back to Top