Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CL-25-312F-90
CPI-CL-25-312F-90
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
500
Weight (lb)
2.51
Tube Diameter (in)
2.50
Tube Diameter (mm)
63.5
Weight (kg)
1.14
max_static_clamp_load_metric
675
Maximum Static Clamp Load (Nm)
675
Product Series
CL
283-HTS_TARIFF_CODE
84799070
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
2.50 in
Material
Aluminum
Product Type
Mount, Mid Flange
Back to Top