End Effectors
Destaco’s CPI-CL-25-DM-15F Series of direct mount brackets are designed for connecting 2.50” tubes.

CPI-CL-60-DM-40F

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 2.36
Weight (lb) 2.49
Tube Diameter (mm) 60
Weight (kg) 1.13
283-HTS_TARIFF_CODE 76109090
Product Type Mount, Direct
Material Aluminum
PublishedDate 1675195049000
283-COUNTRY_OF_ORIGIN GB
Product Series CL
Product Function Robotic Tooling
Tube Size 60 mm
DistributorGroup End Effectors
Back to Top