Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-10-152F-90
CPI-CLM-10-152F-90
MICRO FLANGE CLAMP
Mid flange mount for 1.00" Tube (micro)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.41
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
60.0
Tube Diameter (mm)
25.4
Weight (kg)
0.19
Maximum Static Clamp Load (Nm)
81.4
max_static_clamp_load_metric
81.4
Product Type
Mount, Mid Flange
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
1.00 in
DistributorGroup
End Effectors
Product Series
CLM
PublishedDate
1720461640000
Back to Top