Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-10-15F
CPI-CLM-10-15F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
30.0
Weight (lb)
0.32
Weight (kg)
0.14
Maximum Static Clamp Load (Nm)
40.7
max_static_clamp_load_metric
40.7
Tube Diameter (mm)
25.4
PublishedDate
1675199199000
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
1.00 in
Product Series
CLM
Product Type
Mount, End Flange
Back to Top