End Effectors
Destaco’s CLM-25M-20M Series single bolt clamp blocks are made from aluminum and designed for 25 mm tubes to 20 mm tubes.

CPI-CLM-10-75

MICRO CLAMP BLOCK 1in. TO 3/4in. ASSin.Y
  • Single Bolt Clamp Block for 1.00" tube to 0.75" tube
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.23
Max Static Clamp Load 1 (ft lb) 50.0
Tube Combinations (in) 1.00 / 0.75
Max Static Clamp Load 2 (ft lb) 15.0
Tube Diameter (in) 1.00|0.75
max_static_clamp_load2_metric 20.3
Tube Diameter (mm) 25.4|19
Tube Combinations (mm) 25.4 / 19.1
Max Static Clamp Load 1 (Nm) 67.8
Max Static Clamp Load 2 (Nm) 20.3
max_static_clamp_load1_metric 67.8
Weight (kg) 0.11
Product Type Cross Clamp
Material Aluminum
PublishedDate 1720462020000
Tube Size 1.00 in / 0.75 in
Product Function Robotic Tooling
Product Series CLM
DistributorGroup End Effectors
Back to Top