Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-12M-12M
CPI-CLM-12M-12M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.1
Tube Diameter (in)
0.47
Tube Combinations (in)
0.47 / 0.47
Maximum Static Clamp Load (ft lb)
10
Tube Combinations (mm)
12 / 12
Maximum Static Clamp Load (Nm)
13.6
max_static_clamp_load_metric
13.6
Weight (kg)
0.05
Tube Diameter (mm)
12
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Cross Clamp
Tube Size
12 mm / 12 mm
Product Series
CLM
Product Function
Robotic Tooling
Back to Top