End Effectors
Destaco’s CLM-12M-12M Series single bolt clamp blocks are made from aluminum and designed for 12 mm tubes to 12 mm tubes.

CPI-CLM-20M-12M

Visit Product Series:
CAD

Product Details Unit View:
Max Static Clamp Load 2 (ft lb) 10
Tube Combinations (in) 0.79 / 0.47
Weight (lb) 0.13
Tube Diameter (in) 0.47|0.79
Max Static Clamp Load 1 (ft lb) 15
Tube Combinations (mm) 20 / 12
Weight (kg) 0.06
Max Static Clamp Load 2 (Nm) 13.6
Max Static Clamp Load 1 (Nm) 20.3
max_static_clamp_load2_metric 13.6
max_static_clamp_load1_metric 20.3
Tube Diameter (mm) 12|20
Material Aluminum
DistributorGroup End Effectors
Product Series CLM
Product Type Cross Clamp
Product Function Robotic Tooling
Tube Size 20 mm / 12 mm
Back to Top