Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-20M-1517F-90
CPI-CLM-20M-1517F-90
MICRO FLANGE 90 MOUNT ASSEMBLY
Mid flange mount for 20 mm Tube (micro)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.79
Weight (lb)
0.33
Maximum Static Clamp Load (ft lb)
35.0
max_static_clamp_load_metric
47.5
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
47.5
Weight (kg)
0.14
PublishedDate
1720462187000
Product Type
Mount, Mid Flange
Product Series
CLM
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
20 mm
DistributorGroup
End Effectors
Back to Top