End Effectors
Destaco’s CPI-CLM-20M-15F Series of end flange mounts are designed for 20 mm tubes.

CPI-CLM-20M-15F

MICRO 20MM FLANGE MOUNT ASSEMBLY
  • End flange mount for 20 mm Tube (Micro)
Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 15.0
Weight (lb) 0.26
Tube Diameter (in) 0.79
Weight (kg) 0.12
Tube Diameter (mm) 20
max_static_clamp_load_metric 20.3
Maximum Static Clamp Load (Nm) 20.3
Material Aluminum
PublishedDate 1720462270000
Product Function Robotic Tooling
Product Type Mount, End Flange
Product Series CLM
Tube Size 20 mm
DistributorGroup End Effectors
Back to Top