End Effectors
Destaco’s CLM-12M-12M Series single bolt clamp blocks are made from aluminum and designed for 12 mm tubes to 12 mm tubes.

CPI-CLM-25M-12M

MICRO CLAMP BLOCK 25MM X 12MM
  • Single Bolt Clamp Block for 25 mm tube to 12 mm tube
Visit Product Series:
CAD

Product Details Unit View:
Max Static Clamp Load 1 (ft lb) 50
Weight (lb) 0.17
Tube Diameter (in) 0.47|0.98
Max Static Clamp Load 2 (ft lb) 10
Tube Combinations (in) 0.98 / 0.47
max_static_clamp_load2_metric 13.6
Max Static Clamp Load 1 (Nm) 67.8
Weight (kg) 0.08
max_static_clamp_load1_metric 67.8
Max Static Clamp Load 2 (Nm) 13.6
Tube Combinations (mm) 25 / 12
Tube Diameter (mm) 12|25
Material Aluminum
PublishedDate 1720462917000
Product Type Cross Clamp
Product Series CLM
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 25 mm / 12 mm
Back to Top