Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-25M-152F-90
CPI-CLM-25M-152F-90
MICRO FLANGE 90 MOUNT ASSY
Mid flange mount for 25 mm Tube (micro)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
60.0
Weight (lb)
0.41
Tube Diameter (mm)
25
max_static_clamp_load_metric
81.4
Weight (kg)
0.19
Maximum Static Clamp Load (Nm)
81.4
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
25 mm
PublishedDate
1720468185000
Product Series
CLM
283-HTS_TARIFF_CODE
76109090
Product Type
Mount, Mid Flange
283-COUNTRY_OF_ORIGIN
GB
DistributorGroup
End Effectors
Back to Top