End Effectors
Destaco’s CLM-25M-20M Series single bolt clamp blocks are made from aluminum and designed for 25 mm tubes to 20 mm tubes.

CPI-CLM-25M-20M

MICRO CLAMP BLOCK 25MM TO 20MM
  • Single Bolt Clamp Block for 25 mm tube to 20 mm tube
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.23
Max Static Clamp Load 2 (ft lb) 15.0
Max Static Clamp Load 1 (ft lb) 50.0
Tube Combinations (in) 0.98 / 0.79
Tube Diameter (in) 0.79|0.98
max_static_clamp_load1_metric 67.8
Max Static Clamp Load 1 (Nm) 67.8
Tube Diameter (mm) 20|25
max_static_clamp_load2_metric 20.3
Max Static Clamp Load 2 (Nm) 20.3
Tube Combinations (mm) 25 / 20
Weight (kg) 0.11
PublishedDate 1720468726000
DistributorGroup End Effectors
Product Type Cross Clamp
Tube Size 25 mm / 20 mm
Product Function Robotic Tooling
Material Aluminum
Product Series CLM
Back to Top