Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-30B-152F-90
CPI-CLM-30B-152F-90
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
75
Weight (lb)
0.6
Tube Diameter (in)
1.18
Maximum Static Clamp Load (Nm)
102
Weight (kg)
0.28
Tube Diameter (mm)
30
max_static_clamp_load_metric
102
Tube Size
30B
Product Type
Mount, Mid Flange
Product Series
CLM
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top