Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-30B-20F
CPI-CLM-30B-20F
MICROTOOLING END MOUNT CLAMP - 30BB
Mounts 30mm extrusion 90° to the mounting surface
Can be used as robot interface when quick-change connector is not required.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
75.0
Weight (lb)
0.64
Length (in)
2.38
Tube Diameter (in)
1.18
Weight (kg)
0.29
Length (mm)
60.33
Tube Diameter (mm)
30
Maximum Static Clamp Load (Nm)
102.0
max_static_clamp_load_metric
102.0
DistributorGroup
End Effectors
Product Series
B-30
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CPI-CLM-30B-20F.STEP
PublishedDate
1720469170000
Tube Size
30B
Product Type
Boom Structure
Material
Aluminum
Product Function
Robotic Tooling
Used With Model/Series
Tool Storage
283-HTS_TARIFF_CODE
76090000
Back to Top