Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
75
Weight (lb)
0.54
Tube Combinations (in)
1.18 / 1.18
max_static_clamp_load_metric
102
Tube Diameter (mm)
30
Tube Combinations (mm)
30 / 30
Weight (kg)
0.24
Maximum Static Clamp Load (Nm)
102
Product Type
Transition Bracket