Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-75-1517F-90
CPI-CLM-75-1517F-90
MICRO FLANGE 90 MOUNT ASSEMBLY
Mid flange mount for 0.75" Tube (micro)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.75
Maximum Static Clamp Load (ft lb)
35.0
Weight (lb)
0.35
Maximum Static Clamp Load (Nm)
47.5
Weight (kg)
0.16
max_static_clamp_load_metric
47.5
Tube Diameter (mm)
19
Product Series
CLM
Product Type
Mount, Mid Flange
DistributorGroup
End Effectors
PublishedDate
1720469620000
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
0.75 in
Back to Top