Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-75-15F-ATI
CPI-CLM-75-15F-ATI
MICRO FLANGE MOUNT ASSEMBLY
End flange mount for 0.75" Tube (Micro)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.32
Tube Diameter (in)
0.75
Maximum Static Clamp Load (ft lb)
15.0
Weight (kg)
0.14
Tube Diameter (mm)
19
max_static_clamp_load_metric
20.3
Maximum Static Clamp Load (Nm)
20.3
Product Function
Robotic Tooling
PublishedDate
1720470327000
Tube Size
0.75 in
Material
Aluminum
Product Type
Mount, End Flange
Product Series
CLM
DistributorGroup
End Effectors
Back to Top