End Effectors
Destaco’s CLM-12M-12M Series single bolt clamp blocks are made from aluminum and designed for 12 mm tubes to 12 mm tubes.

CPI-CLM-75-50

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.50|0.75
Tube Combinations (in) 0.75 / 0.50
Max Static Clamp Load 1 (ft lb) 15
Max Static Clamp Load 2 (ft lb) 10
Weight (lb) 0.13
max_static_clamp_load2_metric 13.6
Tube Diameter (mm) 12.7|19
Tube Combinations (mm) 12.7 / 19.1
Weight (kg) 0.06
Max Static Clamp Load 2 (Nm) 13.6
max_static_clamp_load1_metric 20.3
Max Static Clamp Load 1 (Nm) 20.3
DistributorGroup End Effectors
Material Aluminum
Product Type Cross Clamp
Product Series CLM
Product Function Robotic Tooling
Tube Size 0.75 in / 0.50 in
Back to Top