End Effectors
CLM Ø20mm/.75" to Ø20mm/.75"

CPI-CLM-75-75

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 15.0
Weight (lb) 0.174
Tube Diameter (mm) 0.75
Weight (kg) 0.08
max_static_clamp_load_metric 20.3
Maximum Static Clamp Load (Nm) 20.3
Material Aluminum
Product Function Robotic Tooling
PublishedDate 1675363665000
DistributorGroup End Effectors
Tube Size 0.75 mm / 0.75 mm
Product Type Cross Clamp
Product Series CLM
Back to Top