Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-2525S-8
CPI-DC-2525S-8
IN LINE BALL JOINT 25-25
Straight bracket with 44° swivel for 25 mm tube to 25 mm tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
150.0
Weight (lb)
0.8
Tube Diameter (mm)
25
max_static_clamp_load_metric
203.0
Weight (kg)
0.36
Maximum Static Clamp Load (Nm)
203.0
PublishedDate
1721135968000
Tube Size
25 mm
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
DC
Product Type
Bracket, Straight with Swivel
Back to Top