Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-40-40-45
CPI-DC-40-40-45
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.57
Maximum Static Clamp Load (ft lb)
200.0
Weight (lb)
1.41
Tube Diameter (mm)
40
max_static_clamp_load_metric
271.0
Weight (kg)
0.64
Maximum Static Clamp Load (Nm)
271.0
Material
Aluminum
Product Series
DC
Product Function
Robotic Tooling
Tube Size
40 mm
PublishedDate
1721136305000
Product Type
Elbow Bracket
DistributorGroup
End Effectors
Back to Top