Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED10-100-075-04
CPI-ED10-100-075-04
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4.27
Weight (lb)
0.65
Maximum Static Clamp Load (ft lb)
200.0
Apple Core (in)
0.75
Tube Diameter (in)
1.00
Weight (kg)
0.29
Tube Diameter (mm)
25.4
Length (mm)
108.4
max_static_clamp_load_metric
271.0
Apple Core (mm)
19.0
Maximum Static Clamp Load (Nm)
271.0
Material
Aluminum
Product Type
Swivel Arm
PublishedDate
1704223320000
Product Series
ED
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
1.00 in
Finish
Silver
Apple Core Size
19
Back to Top