End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-07

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 7.18
Maximum Static Clamp Load (ft lb) 200.0
Weight (lb) 0.85
Apple Core (in) 0.75
Tube Diameter (in) 1.00
max_static_clamp_load_metric 271.0
Weight (kg) 0.339
Length (mm) 182.3
Maximum Static Clamp Load (Nm) 271.0
Apple Core (mm) 19.0
Tube Diameter (mm) 25.4
Finish Silver
Tube Size 1.00 in
Apple Core Size 19
DistributorGroup End Effectors
Product Series ED
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Back to Top