Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED10-100-075-08
CPI-ED10-100-075-08
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
8.16
Tube Diameter (in)
1.00
Apple Core (in)
0.75
Weight (lb)
0.92
Maximum Static Clamp Load (ft lb)
200.0
Apple Core (mm)
19.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
271.0
Weight (kg)
0.42
Length (mm)
207.3
DistributorGroup
End Effectors
Product Series
ED
Material
Aluminum
Product Function
Robotic Tooling
Apple Core Size
19
Product Type
Swivel Arm
Tube Size
1.00 in
Finish
Silver
PublishedDate
1704224040000
Back to Top