End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-11

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Tube Diameter (in) 1.00
Length (in) 11.13
Weight (lb) 1.13
Maximum Static Clamp Load (ft lb) 200.0
Length (mm) 282.7
Weight (kg) 0.51
Maximum Static Clamp Load (Nm) 271.0
Tube Diameter (mm) 25.4
Apple Core (mm) 19.0
max_static_clamp_load_metric 271.0
Product Series ED
Finish Silver
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 1.00 in
Product Type Swivel Arm
Material Aluminum
Apple Core Size 19
Back to Top