End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-12

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200.0
Tube Diameter (in) 1.00
Weight (lb) 1.2
Apple Core (in) 0.75
Length (in) 12.13
Apple Core (mm) 19.0
Tube Diameter (mm) 25.4
Weight (kg) 0.54
Length (mm) 308.0
Maximum Static Clamp Load (Nm) 271.0
max_static_clamp_load_metric 271.0
Finish Silver
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Apple Core Size 19
Product Series ED
DistributorGroup End Effectors
Tube Size 1.00 in
Back to Top