End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-14

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 14.11
Maximum Static Clamp Load (ft lb) 200.0
Apple Core (in) 0.75
Weight (lb) 1.34
Apple Core (mm) 19.0
max_static_clamp_load_metric 271.0
Tube Diameter (mm) 25.4
Maximum Static Clamp Load (Nm) 271.0
Length (mm) 358.5
Weight (kg) 0.61
Product Type Swivel Arm
Material Aluminum
Tube Size 1.00 in
Product Series ED
DistributorGroup End Effectors
Apple Core Size 19
Product Function Robotic Tooling
Finish Silver
Back to Top